Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
CO-SM Type - Socket
Bill of material
CO-1SM SUS EPDM
CNSORDERNO
Order number
CO-1SM SUS EPDM
ASSYNO
Assy No.
CB26815
S
Application
Rc 1/8
MT
Material
SUS
M
Mass
32 g
L
(38) mm
D
ΦD
17.5 mm
H
H (WAF)
Hex.14
T
R 1/8
B
ΦB
5.5 mm
SM
Seal material
EPDM
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031